??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
INSI-KH-25-25-20.5 - Single curved long pitch roller chain
Bill of material
KH-25-25-20.5-6
PT
WXCN
Wu Xing Chain No
KH-25-25-20.5
P
Pitch
100.000 mm
DD1
d1 max
45.00 mm
DD8
d8 max
38.000 mm
BB1
b1 max
0.10 mm
BB8
b8 max
20.50 mm
DD2
d2 max
10.00 mm
L
L max
41.60 mm
LC
Lc max
47.00 mm
HH2
h2
25.00 mm
T
T max
4.00 mm
TT
t
34.50 mm
PD
25