??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ipf Electronic
Description
Integrated button - Integrated button
Bill of material
KY98E021
IDNR
KY98E021
DESCSHORT
Short Description
Sensor capacitive, pushbutton, 59mm, symbol "hand", 10-30V DC, -30-70°C, PNP NO, cable with connector 4pole 0.2m, IP67, plastic anodized/anodized, LED
DESCLONG
Long Description
<TEXT><P>Capacitive proximity switches are contact-free sensors. They detect metallic and non-metallic objects, regardless of whether they move or not. The achievable sensing range of the devices depends on the object material, its dimensions and the response sensitivity, which is set via a potentiometer. The vibration-resistant sensors can be approached laterally or frontally. Capacitive proximity switches are used for presence detection (e.g. sealing detection), positioning (e.g. PET bottles), counting (e.g. plastic caps), level detection (e.g. lubricant) or distance measurements (e.g. thickness measurement) of solid and liquid materials.</P></TEXT>
MANUID
Product ID of the Manufacturer
KY98E021
DELTIME
Delivery Time
7
ARDTEEL_ANZEIGE
Display
LED
ARDTE00_AUFDRUCK
Printing
Symbol "hand"
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally open contact
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Cable with connector
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP
ARDTEME_BAUFORM
Design
Special construction
ARDTEME_BAUFORMDERLINSE
Lens design
Round
ARDTEME_BAUFORMDESKNOPFES
Button design
Flat
ARDTEME_BESCHICHTUNGGEHAEUSE
Housing coating
Anodized
ARDTEME_FARBEFRONTRING
Front ring color
other
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
Plastic
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
400 mA
ARDTEME_GEWINDESTEIGUNG
Thread pitch
1 mm
ARDTEME_KABELLAENGE
Cable length
0.2 m
ARDTEEL_LEERLAUFSTROM
No-load current
30 mA
ARDTEME_LOCHDURCHMESSER
Hole diameter
59 mm
ARDTEME_MAXIMALESANZUGSMOMENT
Maximum tightening torque
1 Nm
ARDTEEL_POLZAHL
Number of pins
4
ARDTEEL_SPANNUNGSABFALL
Voltage drop
3 V
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
10 - 30 V
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-30 - 70 °C
ISSUE_DATE
Last updated
07/04/2022
PRODUKTDATENBLATT
Produktdatenblatt
Produktdatenblatt