??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Morin
Description
Integrity X-16 - The Integrity Series
Bill of material
X-16-120in.-120PS18 ga (1.19mm)HGAL
PR
Product Range
Integrity Series
PROFILE
Profile
X-16
LODLEVEL
LOD Level
L
Length
Inch
OAL
Overall Length
5' ft.
A
Panel Depth
7/8" in. (22 mm) Inch
B
Cover Width
16" in. (406 mm) Inch
APL
Application
MAT
Material
T
Thickness
COL
Color
PDF
PDF Download
Morin Product Selector PDF Download