您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
MAGFT5C1R18S1
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
C-Lube Ball Spline MAG
MAGF
MAGFT 5
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iko/linear_way_series/c_sleeve_ball_spline_g_series/magf/magft5/magft5_i_asmtab.prj},{NB=MAGFT5118(7,0,0)S1},{MN=MAGFT5},{NC=1},{ES=},{OH=},{CP=},{L=18.00},{P1=7.00},{P2=0.00},{P3=0.00},{D=10.0},{L1=18.0},{L2=9.4},{D1=23.0},{B=18.0},{E=7.00},{T=2.7},{PCD=17.0},{DM3=3.4},{DM=5.0},{DM2=2.0},{F=2.80},{H=1.50},{Q=2.70},{QS=0.30},{LK=3.80},{RK=1.00},{LMAX=200.000},{T1=1.50},{DM4=9.60},{SS=0.75},{SSD=3.00},{S1=0.80},{S2=3.90},{S3=0.70},{S4=1.00},{S5=2.70},{S6=0.3400},{S7=0.7800},{S8=0.25},{PPATH=magf_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Interchangeable, Assembled set - MAGFT5
Bill of material
MAGFT5C1R18S1
NC
Number of Cylinders
1
2
3
1
2
3
ES
End Seal
No
Yes
No
Yes
L
Spline Shaft length (mm)
mm
Enter value for L
Spline Shaft length (mm)
mm
cm
inch
ft
確定
P1
Position of Cylinder at Flange
mm
P2
Position of 2nd Cylinder at Flange
0.00
0.00
mm
P3
Position of 3rd Cylinder at Flange
0.00
0.00
mm