目錄: GETOtec
Created: 05.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GETOtec
XY-S65-45N40
GETOtec
Linearmodule
Spindle axes
Serie 5ES-BS Accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{getotec/linearmodule/spindelachsen/5es_zubehoer/interfaccia_s45_su_cursore.prj},{NB=XY-S65-45N40},{MOD=XY-S65-45N40},{SIZE=65.000},{A1=147.500},{A2=170.000},{D=65.000},{E=55.000},{S=12.000},{M=35.000},{Y=87.000},{P=500},{INT1=40.000},{INT1L=53.000},{FORO1=5.500},{LAMA1=9.000},{LAMAPROF=6.000},{GUIDA=8.000},{GUIDAPROF=3.200},{INT2=38.000},{FORO2=6.500},{LAMA2=10.500},{LAMAPROF2=6.700},{V1=5},{L1=14},{V2=6},{L2=40}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
GETOtec
Description
interface plate guide s45 - cyl s.6E on slider
Bill of material
XY-S65-45N40
MOD
Mod.
XY-S65-45N40
XY-S65-45N40
SIZE
Size
65.000
65.000
mm
A1
147.500
147.500
mm
A2
170.000
170.000
mm
D
65.000
65.000
mm
E
55.000
55.000
mm
S
12.000
mm
M
35.000
35.000
mm
Y
87.000
87.000
mm
P
500
500