??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
Internal pot-and-pan drawer 100 set InnoTech Atira, silver
Bill of material
9216590
ARTICLENO
Order Number
9216590
NL
620.000 mm
CW
600.000 mm
B
2.000 mm
C
1.000 mm