??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Carlo Gavazzi
Description
IO Link Master machine mount
Bill of material
connectivity - IO Link Master machine mount - yl212cei8m1io
CODE
Code
IOLC
IO Link channels
8
INTYP
Input type
8x configurable IO Link I/O or digital input
IOLCON
IO Link port connection type
M12 connector, A-coded female
IOLMOD
IO Link mode rates
COM1, COM2, COM3
ETHPORT
Ethernet ports
2x M12, D-coded, 10/100BASE-TX
ETH
Ethernet protocol
DISIOT
Digital input SIO mode thresold
High: 10,5-13Vdc, Low: 8-11,5Vdc
DISIOC
Digital input SIO mode current
3 mA
DOSIV
Digital output SIO mode voltage
24 Vdc
DOSIOC
Digital output SIO mode current
200 mA
MAXCUR
Max current output
6.7 A
DOFUN
Digital output function
Selectable NPN/PNP/Push Pull
PWDC
Rated voltage Vdc
20÷30 Vdc
MOU
Mounting type
Machine or panel
DIM1
Width
65 mm
DIM2
Height
212 mm
DIM3
Depth
30 mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+60°C/-13°÷+140°F C°/°F
DS
Datasheet
YL212CEI8M1IO_DS.pdf pdf