??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
IOB - Impugnatura ogivale
Bill of material
7115010
CODE
code
7115010
MOD
Modello
IOB/35 M10
A
35 mm
L
85 mm
B
22 mm
D
M10
E
21 mm
WGT
weight
87 g
MAT
Materiale
Duroplasto nero. Bussola acciaio zincato foro cieco filettato.