हिन्दी
日本語
中文 (繁體)
English
품질보증 정보
카탈로그: Samtec
생성됨: 17.10.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Samtec
IP5-01-05.0-L-S-1-TR
Samtec
Connectors
High Speed Board-To-Board
High Isolation
IsoRate®
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{samtec/connectors/high_speed_btb/high_isolation/iso_rate/ip5_asmtab.prj},{NB=IP5-01-05.0-L-S-1-TR},{SERIES=IP5},{POS=01},{LS=05.0},{PLOPT=L},{ROW=S},{LOPT=},{TROPT=TR},{PPATH=parts/ip5_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Samtec
Description
IP5 Series - IP5 Series - 4,00 mm IsoRate 50 ohm High Isolation RF Plug Strip
Bill of material
IP5-01-05.0-L-S-1-TR
PN
Part Number
IP5-01-05.0-L-S-1-TR
SERIES
Series
IP5
POS
Number of Positions
-01
-02
-04
-06
-08
-01
-02
-04
-06
-08
LS
Lead Style
-05.0
-05.0
PLOPT
Plating Option
-L: 10µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -S: 30µ" Selective Gold in Contact Area, Matte Tin on Tail
-L: 10µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -S: 30µ" Selective Gold in Contact Area, Matte Tin on Tail
ROW
Row Option
-S: Single Row
-S: Single Row
TOPT
Tail Option
-1: 0.062" Thick Board
LOPT
Cable Latch
Not Available
Not Available
TROPT
Packaging Options
-TR: Tape & Reel
-FR: Full Reel qty. Tape & Reel
-TR: Tape & Reel
-FR: Full Reel qty. Tape & Reel