??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
IR - Membrane Plate Steel zinc plated
Bill of material
SFS IR-82x42 Membrane Plate Steel zinc plated
CNSORDERNO
Description
IR-82x42
TYP
Type
IR
TEXT1
Text Line 1 (Product)
Membrane Plate
TEXT2
Text Line 2 (Product)
Steel zinc plated
H
Height
82 mm
W
Width
42 mm
T
Thickness
1 mm
D
Diameter
5.1 mm
GW
Mass
23.43 g