QA認證資訊
目錄: IGUCHI KIKO
Created: 11.06.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IGUCHI KIKO
IS-30D
IGUCHI KIKO
Ball Transfer for Normal Use
Upward Use, Precision Machined Units for Heavy Duty Applications
Drop-In Type (Upward Use, Precision Machined Units for Heavy Duty Applications)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iguchi/ball20transfer20for20normal20use/upward20use2c20precision20machined20units20for20heavy20duty20applications/drop-in20type2028upward20use2c20precision20machined20units20for20heavy20duty20applications29/is-d.prj},{NB=IS-30D},{PREVIEW=../../../_pool_/11/92/is-d.png},{MN=IS-30D},{MH=13.8},{H=36.8},{LC1=150},{LC2=1470.6},{LC3=330.7},{PW1=0.36},{PW2=0.8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IGUCHI KIKO
Description
IS-D - Steel Units
Bill of material
IS-30D
PREVIEW
MN
Model number
IS-30D
MH
Mounting Height
13.8
(㎜)
H
Height
36.8
(㎜)
LC1
Load Capacity
150
(kgf)
LC2
Load Capacity
1470.6
(N)
LC3
Load Capacity
330.7
(lbf)
PW1
Product Weight
0.36
(㎏)
PW2
Product Weight
0.8
(lb)