G453A5SR0005A00
ASCO Numatics
In Motion
ISO Standard Cylinders
ISO 15552 Cylinders with Profiled Barrel - Series 453
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{numatics/in_motion/cylinders_iso/iso_453/series_453_srld_asmtab_us.prj},{NB=G453A5SR0005A0000000},{DIA=50},{DIAPN=5},{A=32},{B=40},{B2=40.0},{BG=16},{BG2=12},{C=8},{D=24},{E=66},{RT1=8},{EE1=13.157},{G=107.0},{G1=14.0},{KK1=16},{PITCH=1.500},{KV=24},{KW=8},{L2=24.0},{L8=106},{L8T=196},{M=69},{MM=20},{N1=265},{PB=65},{PL=18.5},{SB1=9.728},{SW=17},{TB=90},{TG=46.5},{VA=4},{VD=10.0},{WH=37},{Y=8},{ZJ1=233},{PS=453},{RL=Initial Release},{CS=Profiled Barrel},{CT=Single Rod, Cushioned},{RT=M8},{EE=1/4},{KK=M16x1,5},{SB=G1/8},{TC=G},{RO1=S},{RO2=R},{ST=5},{O=A00},{SENSORS=},{XV=0.0},{FBO=},{OBL1=},{OBLF1=},{SMO=},{OBN1=},{ACB=},{ACB2=},{TRO=},{FFO=},{RCO=},{SRO=},{ACO=},{RFO=},{FR=},{FRV=0},{RRR=},{RRV=0},{FT=},{FTV=0},{RTT=},{RTV=0},{INVALID=},{RO1SC=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
ASCO Numatics
Description
ISO 15552 NuLock Cylinders with Profiled Barrel - Series 453 NL
Bill of material
G453A5SR0005A00
PN
Part No.
G453A5SR0005A00
G453A5SR0005A00
TC
Thread Connection
ISO 228/1
NPT
ISO 228/1
NPT
PS
Product Series
453
RL
Revision Letter
Initial Release
DIA
Diameter
50
50
mm
RO1
Rod Options 1
Standard Chromed Single rod + Standard rod nut
Standard Chromed Through Rod + Standard rod nut
AISI 303 Stainless Steel Single Rod + AISI 304 rod nut
AISI 303 Stainless Steel Through Rod + AISI 304 rod nut
Standard Chromed Single rod + Standard rod nut
Standard Chromed Through Rod + Standard rod nut
AISI 303 Stainless Steel Single Rod + AISI 304 rod nut
AISI 303 Stainless Steel Through Rod + AISI 304 rod nut
RO2
Rod Options 2
R = With Rod Lock (Not Assembled)
S = With Rod Lock (Assembled Onto Cylinder)
R = With Rod Lock (Not Assembled)
S = With Rod Lock (Assembled Onto Cylinder)
ST
Stroke
mm
값 입력 ST
Stroke
mm
cm
inch
ft
확인
O
Options
Without
Non fixed Centre Trunnion (MT4 axis perpendicular to the ports)
Non fixed Centre Trunnion (MT4 axis parallel to the ports)
FPM Seals
FPM Front End Seals
Low Friction Piston Seals
Anticorrosion Treatment On Covers
Stainless Steel Cover Nuts
Not cushioned piston
With fixed mounted Centre Trunnion (orientation: Centre Trunnion axis perpendicular to the ports)
With fixed mounted Centre Trunnion (orientation: Centre Trunnion axis parallel to the ports)
Without
Non fixed Centre Trunnion (MT4 axis perpendicular to the ports)
Non fixed Centre Trunnion (MT4 axis parallel to the ports)
FPM Seals
FPM Front End Seals
Low Friction Piston Seals
Anticorrosion Treatment On Covers
Stainless Steel Cover Nuts
Not cushioned piston
With fixed mounted Centre Trunnion (orientation: Centre Trunnion axis perpendicular to the ports)
With fixed mounted Centre Trunnion (orientation: Centre Trunnion axis parallel to the ports)
SENSORS
Sensor Option
No Sensor
1 NPN Elec Switch, 8mm Connect w/ Cable
1 NPN Elec Switch, Flying Lead
1 NPN Elec Switch, 8mm Connect w/o Cable
2 NPN Elec Switches, 8mm Connect w/ Cable
2 NPN Elec Switches, Flying Lead
2 NPN Elec Switches, 8mm Connect w/o Cable
1 PNP Elec Switch, 8mm Connect w/ Cable
1 PNP Elec Switch, Flying Lead
1 PNP Elec Switch, 8mm Connect w/o Cable
2 PNP Elec Switches, 8mm Connect w/ Cable
2 PNP Elec Switches, Flying Lead
2 PNP Elec Switches, 8mm Connect w/o Cable
1 Reed Switch, 8mm Connect w/ Cable
1 Reed Switch, Flying Lead
1 Reed Switch, 8mm Connect w/o Cable
2 Reed Switches, 8mm Connect w/ Cable
2 Reed Switches, Flying Lead
2 Reed Switches, 8mm Connect w/o Cable
1 Reed Switch, Flying Lead
1 Reed Switch, 8mm Quick Disconnect w/ Cable
1 REED SWITCH, 8MM QUICK DISCONNECT W/O CABLE
1 PNP Switch, Flying Lead
1 PNP Switch, 8mm Quick Disconnect w/ Cable
1 PNP Switch, 8mm Quick Disconnect w/o Cable
1 NPN Switch, Flying Lead
1 NPN Switch, 8mm Quick Disconnect w/ Cable
1 NPN Elec Switch, 8mm Connect w/o Cable
2 Reed Switches, Flying Lead
2 Reed Switches, 8mm Connect w/ Cable
2 Reed Switches, 8mm Connect w/o Cable
2 PNP Elec Switches, Flying Lead
2 PNP Elec Switches, 8mm Connect w/ Cable
2 PNP Elec Switches, 8mm Connect w/o Cable
2 NPN Elec Switches, Flying Lead
2 NPN Elec Switches, 8mm Connect w/ Cable
2 NPN Elec Switches, 8mm Connect w/o Cable
No Sensor
1 NPN Elec Switch, 8mm Connect w/ Cable
1 NPN Elec Switch, Flying Lead
1 NPN Elec Switch, 8mm Connect w/o Cable
2 NPN Elec Switches, 8mm Connect w/ Cable
2 NPN Elec Switches, Flying Lead
2 NPN Elec Switches, 8mm Connect w/o Cable
1 PNP Elec Switch, 8mm Connect w/ Cable
1 PNP Elec Switch, Flying Lead
1 PNP Elec Switch, 8mm Connect w/o Cable
2 PNP Elec Switches, 8mm Connect w/ Cable
2 PNP Elec Switches, Flying Lead
2 PNP Elec Switches, 8mm Connect w/o Cable
1 Reed Switch, 8mm Connect w/ Cable
1 Reed Switch, Flying Lead
1 Reed Switch, 8mm Connect w/o Cable
2 Reed Switches, 8mm Connect w/ Cable
2 Reed Switches, Flying Lead
2 Reed Switches, 8mm Connect w/o Cable
1 Reed Switch, Flying Lead
1 Reed Switch, 8mm Quick Disconnect w/ Cable
1 REED SWITCH, 8MM QUICK DISCONNECT W/O CABLE
1 PNP Switch, Flying Lead
1 PNP Switch, 8mm Quick Disconnect w/ Cable
1 PNP Switch, 8mm Quick Disconnect w/o Cable
1 NPN Switch, Flying Lead
1 NPN Switch, 8mm Quick Disconnect w/ Cable
1 NPN Elec Switch, 8mm Connect w/o Cable
2 Reed Switches, Flying Lead
2 Reed Switches, 8mm Connect w/ Cable
2 Reed Switches, 8mm Connect w/o Cable
2 PNP Elec Switches, Flying Lead
2 PNP Elec Switches, 8mm Connect w/ Cable
2 PNP Elec Switches, 8mm Connect w/o Cable
2 NPN Elec Switches, Flying Lead
2 NPN Elec Switches, 8mm Connect w/ Cable
2 NPN Elec Switches, 8mm Connect w/o Cable
XV
Centre Trunnion Position
mm
FBO
Foot Bracket Option
No Foot Bracket
C01 - Foot Bracket (Outside) Mount
C03 - Foot Bracket (Inside) Mount
No Foot Bracket
C01 - Foot Bracket (Outside) Mount
C03 - Foot Bracket (Inside) Mount
OBL1
Oscillating Bracket with Lugs Option
No Oscillating Bracket with Lugs
C07 - Oscillating Bracket with Lugs
No Oscillating Bracket with Lugs
C07 - Oscillating Bracket with Lugs
OBLF1
Oscillating Bracket with Wide Fork Type Mount
No Oscillating Bracket with Wide Fork Type Mount
C08 - Oscillating Bracket with Wide Fork Type Mount
No Oscillating Bracket with Wide Fork Type Mount
C08 - Oscillating Bracket with Wide Fork Type Mount
SMO
Spherical Eye Mount Option
No Spherical Eye Mount
C13 - Spherical Eye Mount
No Spherical Eye Mount
C13 - Spherical Eye Mount
OBN1
Oscillating Bracket with Narrow Fork Type Mount Option
No Oscillating Bracket with Narrow Fork Type Mount
C14 - Oscillating Bracket with Narrow Fork Type Mount
No Oscillating Bracket with Narrow Fork Type Mount
C14 - Oscillating Bracket with Narrow Fork Type Mount
ACB
Angular Clevis Bracket Option - Spherical Bearing
No Angular Clevis Bracket Spherical Bearing
AB5 - Angular Clevis Bracket Spherical Bearing
No Angular Clevis Bracket Spherical Bearing
AB5 - Angular Clevis Bracket Spherical Bearing
ACB2
Angular Clevis Bracket Option
No Angular Clevis Bracket
AB7 - Angular Clevis Bracket
No Angular Clevis Bracket
AB7 - Angular Clevis Bracket
TRO
Through-Rod Options
Not Available
Not Available
FFO
Front Flange Option
No Front Flange
CF2 - Front Flange Mount
No Front Flange
CF2 - Front Flange Mount
RCO
Rod Clevis Option
No Rod Clevis
CF4 - Rod Clevis Mount
No Rod Clevis
CF4 - Rod Clevis Mount
SRO
Spherical Rod Eye Option
No Spherical Rod Eye
CF5 - Spherical Rod Eye Mount
No Spherical Rod Eye
CF5 - Spherical Rod Eye Mount
ACO
Alignment Compensator Option
No Alignment Compensator
CF6 - Alignment Compensator
No Alignment Compensator
CF6 - Alignment Compensator
RFO
Rear Flange Option
No Rear Flange
CR2 - Rear Flange Mount
No Rear Flange
CR2 - Rear Flange Mount
FR
Front Rod Extension Option
No Front Rod Extension
Front Rod Extension
No Front Rod Extension
Front Rod Extension
FRV
Front Rod Extension Value
mm
RRR
Rear Rod Extension Option
Not Available
Not Available
RRV
Rear Rod Extension Value
mm
FT
Front Thread Extension Option
No Front Thread Extension
Front Thread Extension
No Front Thread Extension
Front Thread Extension
FTV
Front Thread Extension Value
mm
RTT
Rear Thread Extension Option
Not Available
Not Available
RTV
Rear Thread Extension Value
mm
A
32
32
mm
B
B Dia. (d11)
40
40
mm
BG
16
16
mm
C
8
8
mm
D
24
24
mm
E
66
66
mm
RT
RT Dia.
M8
M8
mm
EE
EE Dia.
1/4
1/4
인치
G
107.0
107.0
mm
KK
KK Dia.
M16x1,5
M16x1,5
mm
KV
24
24
mm
KW
8
8
mm
L2
24.0
24.0
mm
L8
106
106
mm
M
69
69
mm
MM
MM Dia.
20
20
mm
N1
265
265
mm
PB
65
65
mm
PL
18.5
18.5
mm
SB
SB Dia.
G1/8
G1/8
인치
SW
17
17
mm
TB
90
90
mm
TG
46.5
46.5
mm
VA
4
mm
VD
10.0
10.0
mm
WH
37
37
mm
Y
8
mm
ZJ1
233
233
mm