??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 87
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 4016 (DIN 601) - FN 205 - 4.6, verzinkt blau - Sechskantschrauben mit Schaft, Produktklasse C
Bill of material
SFS FN 205 127018 Sechskantschraube ISO 4016 Stahl 4.6 verzinkt blau M16x240
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
4.6
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
205
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Thread length
mm
C
Height of the washer-faced portion (or thickness of the flange or collar)
mm
DA
Transition diameter
mm
DS
Diameter of the unthreaded shank
mm
DW
Diameter of the bearing face
mm
E
Width across corners
mm
K
Head height
mm
R
Transition radius under head
mm
S
Width across flats
mm
LS
Shank length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
mm