??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 23
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 4018 (DIN 601) - FN 997 - 4.6, feuerverzinkt - Hexagon bolts with thread to the head
Bill of material
SFS FN 997 336979 Sechskantschraube ISO 4018 Stahl 4.6 feuerverzinkt M16x90
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
4.6
OBERFLAECHE
Surface
feuerverzinkt
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
997
D
Nominal thread diameter
D3
Nominal core diameter
P
Pitch of bolt
mm
L
Nominal length
B
Thread length
mm
A
Distance from the last full form thread to the bearing face
K
Head height
R
Transition radius under head
S
Width across flats