카탈로그: CY.PAG
생성됨: 09.05.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
C1M016A0001AST
CY.PAG
Pneumatic Cylinders
Cylinders according to standards
Cylinders ISO 6432
Short Series
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{cypag/pneumatic_cylinders/cylinders_according_to_standards/cylinders_iso_6432/short_series/short_series_asmtab.prj},{NB=C1M016A0001AST(0)},{SER=C1M},{DI=016},{TYP=A},{STROKE=1},{RP=0},{VERS=A},{ST=},{VAR=},{VAR1=},{VAR2=},{VAR3=},{VAR4=},{VAR5=},{VAR6=},{VAR7=},{VAR8=},{PRE=0},{NOTE=Bloccastelo non disponibile per taglie inferiori a 20mm},{RA=},{FA=},{DINO=16},{BNDM=16},{BP=1.50},{KKNDM=6},{KKP=1.00},{FOOT=16.1},{DI2=12-16},{DI3=12-16},{PPATH=short_series_asmtpl.prj},{OCDI=16},{A=6},{B=M16x1.5},{C=19},{CH=5},{D1=17.27},{D3=18},{EE=M5},{F=16},{K=22},{KK=M6x1},{L=18}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
CY.PAG
Description
ISO 6432 Mini-Cylinders - Short Series Ø8-25
Bill of material
C1M016A0001AST
OLDCODE
Old code
CSE16/01RA
CSE16/01RA
SER
Series
C1M
DI
Diameter
016
016
TYP
Type
A - Short version, axial inlet
R - Short version, radial inlet
A - Short version, axial inlet
R - Short version, radial inlet
STROKE
Stroke
mm
값 입력 STROKE
Stroke
mm
cm
inch
ft
확인
RP
Rod position
mm
값 입력 RP
Rod position
mm
cm
inch
ft
확인
VERS
Version
A - CSE simple acting front spring non magnetic
B - CSEM simple acting front spring magnetic
C - CDE double acting non magnetic
D - CDEM double acting magnetic
G - CSET simple acting rear spring non magnetic
H - CSEMT simple acting rear spring magnetic
A - CSE simple acting front spring non magnetic
B - CSEM simple acting front spring magnetic
C - CDE double acting non magnetic
D - CDEM double acting magnetic
G - CSET simple acting rear spring non magnetic
H - CSEMT simple acting rear spring magnetic
ST
Seals type
ST - Standard polyurethane and NBR
VT - Completely Viton (-10/+150°C)
VG - Viton rod seal
ST - Standard polyurethane and NBR
VT - Completely Viton (-10/+150°C)
VG - Viton rod seal
VAR
AISI 316 stainless steel piston rod
-
AF - AISI 316 stainless steel piston rod
-
AF - AISI 316 stainless steel piston rod
VAR1
Low friction lubricant
-
PG - Low friction lubricant
-
PG - Low friction lubricant
VAR2
Cylinder without nuts
-
SD - Cylinder without nuts
-
SD - Cylinder without nuts
VAR3
Silicone based lubricant SILFLUORCARGEL 8600
-
SF - Silicone based lubricant SILFLUORCARGEL 8600
-
SF - Silicone based lubricant SILFLUORCARGEL 8600
VAR4
FDA compliant lubricant for food industry
-
UH - FDA compliant lubricant for food industry
-
UH - FDA compliant lubricant for food industry
VAR5
Atex
-
EX - Atex
-
EX - Atex
VAR6
Low temperature
-
LT - Low temperature
-
LT - Low temperature
VAR7
Low friction
-
LF - Low friction
-
LF - Low friction
VAR8
Piston rod extension
-
P - Piston rod extension
-
P - Piston rod extension
PRE
Piston rod extension
mm
PMIN
Minimum value for Rod Lock
0
0
mm
NOTE
Note
정보
Rod Lock not available for sizes lower than 20mm
RA
Rod accessories
-
DSS - Piston rod nut
DSI - St.steel piston rod nut
GAS - Self-aligning joint
TSS - Rod end
TSI - St. steel rod end
FOS - Rod clevis
FOI - St. steel rod clevis
-
DSS - Piston rod nut
DSI - St.steel piston rod nut
GAS - Self-aligning joint
TSS - Rod end
TSI - St. steel rod end
FOS - Rod clevis
FOI - St. steel rod clevis
FA
Front accessories
-
APMS - Foot (MS3)
APMI - St. steel foot (MS3)
AFMS - Flange (MF8)
AFMI - St. steel flange (MF8)
ANTS - Cover nut
ANTI - St. steel cover nut
NRB - H Guide unit with slide bearing
NRS - H Guide unit with ball bearings
NRU - U Guide unit
-
APMS - Foot (MS3)
APMI - St. steel foot (MS3)
AFMS - Flange (MF8)
AFMI - St. steel flange (MF8)
ANTS - Cover nut
ANTI - St. steel cover nut
NRB - H Guide unit with slide bearing
NRS - H Guide unit with ball bearings
NRU - U Guide unit
A
ØA
6
6
mm
B
M16x1.5
M16x1.5
C
ØC
19
19
mm
CH
5
5
mm
D1
ØD1
17.27
17.27
mm
D2
ØD2
17.2
17.2
mm
D3
18
18
mm
EE
M5
M5
F
16
16
mm
G1
52
52
mm
G2
-
mm
K
22
22
mm
KK
M6x1
M6x1
L
18
18
mm
M
90
90
mm
M1
-
mm
P
-
mm