??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HBT-ISOL
Description
ISOTRON®-28-50 - Impact sound-reducing platform bearing for best corrosion and fire protection
Bill of material
30.4240.0000003.0
ARTNR
Article number
30.4240.0000003.0
NAME
Name of product
ISOTRON® 28-50
LODLEVEL
LOD Level
BW
Construction
In-situ concrete and concrete elements
TSM
Impact sound reduction ∆L*w
28 dB
TWS
Load-bearing resistance VRd
50 kN
POS
Joint opening
bis 80 mm
G
Weight
9.26 kg
INFO
Product link
Product link
INFO1
Ordering list
Ordering list
INFO2
Installation instructions
Installation instructions
INFO3
Product catalogue
Product catalogue
INFO4
Technical documentation
Technische Dokumentation
MAT
Soundproof housing SGE-ISOTRON
Stainless steel, CR Elastomer & CR/ EPDM closed cell
MAT2
Reinforcing element AEL-ISOTRON
Galvanised reinforcing steel with high flow limit
Z1
Edge strips
ISOPE-10/ -S-10, ISOPE-15/ -S-15, ISOPE-20/ -S-20, ISOPE-30
Z2
Round profile
ISOSTRANG-13, ISOSTRANG-20, ISOSTRANG-30