目錄: IGUCHI KIKO
Created: 11.06.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IGUCHI KIKO
ISR-18T-270
IGUCHI KIKO
Air Ball Lifter
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iguchi/air_ball_lifter/isr_18t_asmtab.prj},{NB=ISR-18T-270(0)},{MODEL=ISR-18T-270},{L=270},{SN=9},{WEIGHT=0.49},{LC1=110 },{LC2=137 },{LC3=164 },{POB=0},{VER=1},{POBX='0', 'When down', '1', 'When up'},{PPATH=parts/isr_t/isr_t_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
IGUCHI KIKO
Description
ISR-18T - T-slot type Air ball lifter
Bill of material
ISR-18T-270
MODEL
Model
ISR-18T-270
ISR-18T-270
L
Overrall length of Ball Lifter
270
270
mm
SN
No. of balls
9
9
WEIGHT
Production weight
0.49
0.49
kg
LC1
Load capacity on each unit (Supplied air pressure 0.4MPa)
110
110
kgf
LC2
Load capacity on each unit (Supplied air pressure 0.5MPa)
137
137
kgf
LC3
Load capacity on each unit (Supplied air pressure 0.6MPa)
164
164
kgf
POB
Position of ball
When down
When up
When down
When up