??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
ISWE-M8MP-NSS-A0 - Smart Sensor
Bill of material
ISWE-M8MP-NSS-A0
ORDERNO
Part number
330-020-534
TYPE
Part reference
ISWE-M8MP-NSS-A0
PR
Product range
Basic
PF
Product family
Smart
H
Housing size
M8 mm
OD
Operating distance
0...3 mm
C
Connection
M12 4-pin
M
Mounting
Embeddable
SH
Sensor Height
66.0 mm
P
Polarity
PNP
OP
Output
OSS1/IO-Link + OSS2
REP
Repeatability
- mm
I
Interface
IO-Link
SV
Supply voltage
18...30 V
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
M12, Embeddable mm
PO
Polarity + Output
PNP, OSS1/IO-Link + OSS2
SFM
Switching frequency max.
500 Hz
HM
Housing material
Chrome-plated brass
RES
Resolution
5 μm
SR
Sensing range max.
0...3.3 mm
WG
Weight
29 g
ECCN
Custom tariff number
8536504
REACH
YES
ROHS
YES
INFO
Info
Product details