??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
IT Cable entry panel, 19", 1 U - IT Cable entry panel, 19", 1 U
Bill of material
5302.202
BEST
Model No.
5302.202
BEZ1
Designation 1
IT Cable entry panel, 19", 1 U
BEZ2
Designation 2
with brush strip, RAL 9005
VE
Packs of
1 Pcs.
GEW
Weight
0.000 kg
CNSECLASS51
27-18-06-24
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
EC000322