??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
IW-S - Stainless Steel Fasteners
Bill of material
SFS IW-S-5x45 Fastener Stainless Steel
CNSORDERNO
Description
IW-S-5x45
TYP
Type
IW-S
TEXT1
Text Line 1 (Product)
Fastener
TEXT2
Text Line 2 (Product)
Stainless Steel
L
Lenght
45 mm
LEF
Thread lenght lef
40 mm
D1
Head diameter
10 mm
D2
Diameter
5 mm
GW
Mass
5.29 g