??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Baumer Group
Description
IWRM - Inductive distance sensors
Bill of material
Baumer_IWRM 04_10154686
TYPE
Type
Cylindrical smooth
DIM
Dimension
4 mm
OS
Output circuit
Voltage output
OSI
Output signal
0 ... 10 VDC
MT
Mounting type
Quasi-flush
CT
Connection types
Connector M5
TC
Typecode
IWRM 04U9701/S05
AN
Article number
10154686
WS
Website
EP
EPLAN
SD
Measuring distance Sd
0 … 1 mm
RD
Reference distance
RA
Repeat accuracy
0.005 mm
LE
Linearity error
± 100 µm
TEMPC
Temperature coefficient
MH
Housing material
Stainless steel
TTMAX
Tightening torque max.
WT
Weight
8 g
PC
Protection class
IP 67
ET
Voltage supply range +Vs
15 … 30 VDC
CONS
Current consumption max. (no load)
15 mA
OT
Operating temperature
10 … +60 °C
CS
Certificates
CE, UL