您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
IZE110
SMC
bp4_detection_switch
Series IZ
IZD10/IZE11 Electrostatic Sensor
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp4_detection_switch/iz/izd10_ize11/ize11_asmtab.prj},{NB=IZE110(0)},{OUTPUT=0},{OPTION1=},{OPTION2=},{OPTION3=},{THREAD=0},{PPATH=ize11/assembly/ize11_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
IZE11 - Electrostatic Sensor Monitor
Bill of material
IZE110
OUTPUT
Input/Output specifications
(0) NPN open collector 2 outputs + Analog output 1-5 V
(1) NPN open collector 2 outputs + Analog output 4-20 mA
(2) PNP open collector 2 outputs + Analog output 1-5 V
(3) PNP open collector 2 outputs + Analog output 4-20mA
(0) NPN open collector 2 outputs + Analog output 1-5 V
(1) NPN open collector 2 outputs + Analog output 4-20 mA
(2) PNP open collector 2 outputs + Analog output 1-5 V
(3) PNP open collector 2 outputs + Analog output 4-20mA
OPTION1
Option1: Connector cable for power
(-) None
(L) Connector cable for power supply/output
(-) None
(L) Connector cable for power supply/output
OPTION2
Option2: Adapter
(-) None
(A) Bracket
(B) Panel mount adapter
(D) Panel mount adapter + Front protective cover
(-) None
(A) Bracket
(B) Panel mount adapter
(D) Panel mount adapter + Front protective cover
OPTION3
Option3: Connector for sensor
(-) None
(C) With connector for sensor connection
(-) None
(C) With connector for sensor connection
THREAD
Thread on/off
on
off
on
off