??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XYJ51 - Precision all-stainless steel quick plug-in joint bent joint
Bill of material
J-XYJ51-D4-M5
CODE
Code
J-XYJ51
TYPE
Type
Male thread, elbow type
MAT1
The main material
SUS316
MAT2
sealing material
Viton
D
NOM
Nominal model
R
M5
A
3.5
B
18.5
F
23.5
C
18.6
E
22.3
S
12
LINK
weblink
Website Connection