??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XYJ52 - Precision all-stainless steel quick plug-in connector T-joint
Bill of material
J-XYJ52-D4-M5
CODE
Code
J-XYJ52
TYPE
Type
Male thread, Tee fitting
MAT1
The main material
SUS316
MAT2
Sealing Material
Viton
D
NOM
Nominal model
R
M5
A
3.5
B
18.5
F
23.5
L
37.2
S
12
LINK
weblink
Website Connection