??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
J2000 - JACK 2000
Bill of material
98230 0
IDNR
Identnr
ARTICLE
description
WITTE-JACK 2000
HUB
mm
Enter value for HUB
mm
cm
inch
ft
A
150.000 mm
B
76.000 mm
C
100.000 mm
D
M12
E
25.000 mm
F
450.000 mm
G
700 mm
H
250.000 mm
I
250.000 mm
J
288 mm
W
weight
21000.000 g
INFO
Witte Katalog
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE