??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
JB 513C23_5WG1513-4CB23
Bill of material
JB 513C23 Binary outputs 3-fold(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
JB 513C23 Binary outputs 3-fold
SA110ID05
Product type (ASN)
JB 513C23
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
0.000
SA500ID03
Busprotokolle
KNX
SA700ID05
Width
70.0 mm
SA700ID06
Depth
44.6 mm
SA700ID07
Height
90.0 mm
SA700ID08
mass (net)
0.198 kg
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1513-4CB23
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
5WG1513-4CB23
SA810ID04
Datanorm number
5WG1513-4CB23
SA810ID06
GTIN number
7612914097217
SA810ID10
Description text
Binary Output 3 x 10 A, AC 120...277 V
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001097
ETIMCLASSN
ETIM Classname
Switch actuator for bus system
IFCEXPORT
IfcAsExport
IfcProtectiveDevice.RESIDUALCURRENTSWITCH
OMNICLASSNU
Omniclass number
23-35 29 00
OMNICLASS
Omniclass title
Circuit Breakers
UNICLASSC
Uniclass code
Pr_75_72_48_15