??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Jacob
Description
JDAExxPA06zzzz - Venting elements short
Bill of material
JDAE12PA067035
ARTNR
Article No.
A
Connecting thread
M12x1.5 mm
L
Length of Thread
6 mm
SW1
Width Across Flats
17 mm
EK
across corners
19.0 mm
H
Height
13.8 mm
INSTDM
Installation torque
0.7 Nm
STGEW
Unit weight
3.0 g
MATK
Material body
PA6 V-0
MATF
Color
MATM
Material membran
PES
MATO
Material O-ring
NBR / black
PACK
Packaging Unit
100 PCS
RQ
Air flow
ca. 10 l/h (ΔP=0.07)
WEP
Water entry pressure
≥ 0.83 bar
IP66
Protection grade
IP66 EN 60529
IP68
Protection grade
IP68 (0.6 bar / 60 min) EN 60529
IP69
Protection grade
IP69 EN 60529
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C