??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
JFCN, JFCNB - Lifting Units - Hole Type
Bill of material
JFCN15-30-30
PN
Part No.
MAT
Material
1045 Carbon Steel
COLOR
Color
NO
No.
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
DD
d
4.5 mm
HMIN
H Stroke min
mm
HMAX
H Stroke max
mm
A
mm
K
mm
E
19 mm
L
mm
TT
t
mm