??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
JFSM - Joint Part Assembled Frame Center Joint Type
Bill of material
JFSM6-3030L-100
PN
Part No.
TYPE
Type
JFSM
MATAF
Material of Aluminum Frame
A6N01SS-T5
STAF
Surface Treatment of Aluminum Frame
Alumite Treatment
MATCP
Material of Center Joint - Center Post
CF-8 Stainless Steel Cast
MATJG
Material of Center Joint - Joint Guide
304 Stainless Steel
MATSS
Material of Center Joint - Set Screw
4137 Alloy Steel
STSS
Surface Treatment of Center Joint - Set Screw
Black Oxide Coating
NO
No.
JC
Joint Component
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
FR
Frame
A
mm
ALT1
Right-end Face Tapping
D
Diameter of Through Hole
mm
DD
Distance of Through Hole from End
mm
M
M of Tapping
LL
Length of Tapping
mm