JJ-15
WMBerg
INCH
Couplings and Clutches
Slip Couplings, Clutches
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/couplings_and_clutches/slip_couplings_clutches/h45.prj},{NB=JJ-15},{PN=JJ-15},{DES=Slip Coupling},{CN=Master Inch/Metric Catalog},{CP=H45},{MAT=Stainless Steel Housing},{A=0.3750},{B=0.3750},{L=1.84},{D=1.87},{H=0.87},{K=0.28},{T=0.85},{TD=120 ± 12}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 31
HELP_VARIABLE
Company
WMBerg
Description
JJ1 to JJ24 - Slip Couplings - 1/8" to 3/4" Bore - Stainless Steel
Bill of material
JJ-15
PN
Product No.
JJ-15
JJ-15
DES
Description
Slip Coupling
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Stainless Steel Housing
A
Bore A (+.0006/-.0000)
0.3750
0.3750
Inch
B
Bore B (+.0006/-.0000)
0.3750
0.3750
Inch
L
Overall Length L (±.02)
1.84
1.84
Inch
D
Outside Diameter D (±.02)
1.87
1.87
Inch
H
Hub Diameter H (±.02)
0.87
0.87
Inch
K
Dimension K (±.02)
0.28
0.28
Inch
T
Dimension T
0.85
0.85
Inch
TD
Torque BI Direction
120 ± 12
120 ± 12
Oz.In.