JJ5SY1-40-02U-M3
SMC
bp1_solenoid_valve
4+5 port solenoid valve
jsy
JSY1000 Compact 5 Port Solenoid Valve Non Plug-in Type
Manifold Base
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/jsy/jsy1000_np/manifold_base/jj5sy1-40_41_base_asmtab.prj},{NB=JJ5SY1-40-02U-M3 _0},{PMODEL=40},{PILOT1=},{VS=2},{LOCATION=U},{ABSIZE=M3},{THREAD=},{MOUNTING=},{PPATH=../jj5sy1-40_41/assembly/jj5sy1-40_41_base_asmsbl.prj},{NUMBER=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
JJ5SY1-40_41-BASE - Metal Base Side Ported/Bottom Ported
Bill of material
JJ5SY1-40-02U-M3
PMODEL
Model
(40) Side ported
(41) Bottom ported
(40) Side ported
(41) Bottom ported
PILOT1
Pilot type
(-) Internal pilot
(R) External pilot (Made to order)
(-) Internal pilot
(R) External pilot (Made to order)
VS
Valve stations
LOCATION
P/E port location
(U) U side
(D) D side
(B) Both sides
(U) U side
(D) D side
(B) Both sides
ABSIZE
A,B port size
(M3) M3x0.5
(M5) M5x0.8
(C2) Fixed dia 2 one-touch fitting
(C4) Fixed dia 4 one-touch fitting
(KC2) Replaceable dia 2 one-touch fitting
(KC4) Replaceable dia 4 one-touch fitting
(KC6) Replaceable dia 6 one-touch fitting
(M3) M3x0.5
(M5) M5x0.8
(C2) Fixed dia 2 one-touch fitting
(C4) Fixed dia 4 one-touch fitting
(KC2) Replaceable dia 2 one-touch fitting
(KC4) Replaceable dia 4 one-touch fitting
(KC6) Replaceable dia 6 one-touch fitting
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(-) Rc
(F) G
(N) NPT
MOUNTING
Mounting
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations