??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
CKD
Description
JSB3
Bill of material
JSB3-LB-25
TYPE
Type
JSB3
MS
Mounting style
ROD
Rod diameter
mm
RODL
Rod length
mm
INFOTEXT
Product Info
Product Info
A
mm
B
mm
BF
- mm
C
CF
- mm
D
mm
DF
- mm
E
mm
EF
- mm
F
mm
FF
- mm
G
mm
H
I
J
mm
K
mm
LL
mm
LF
- mm
ML
mm
NL
mm
N
- mm
O
mm
PL
mm
P
- mm
Q
5 mm
RL
mm
RF
- mm
SL
mm
SF
- mm
TL
mm
TF
- mm
UL
mm
UF
- mm
VL
mm
M
mm
MA
mm