??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
JSHD4-1 - Three position device
Bill of material
ABB - 2TLA019995R0000 + JSHD4-1-AA Enabling Switch
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF006694
Forced opening
false
EF001597
Suitable for safety functions
true
EF007445
Cross-wire monitoring possible
true
EF001602
With status indication
false
EF003591
Type of switching contact
Quick-break switch
EF007043
Rated operation current Ie at DC-12, 24 V
0.02 A
EF008256
Number of contacts as normally open contact
1
EF008255
Number of contacts as normally closed contact
0
EF008257
Number of contacts as change-over contact
1
EF009213
Number of extra push buttons
0
EF003961
Type of electric connection
EF007399
Performance level according to EN ISO 13849-1
Level e
EF005474
Degree of protection (IP)
IP65
CTN
Customs tariff number
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type