JSXFH6C-14N1-1GSB
SMC Corporation
방향제어기기
유체제어기기
VX 유체제어용 2·3포트 밸브
집진기용 2포트 밸브
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc_jp/directional_control_valves/fluid_control_equipment/vx_fluid_control_2_3_port_valve/dust_collector_2_port_valve/jsxfh6c_asmtab.prj},{NB=JSXFH6C-14N1-1GSB_0},{TANK=(6C) 6 inch (tank hole dia. Ø76)},{SIZE=(14) 1 1/2 (40A)},{THREAD1=(N) NPT},{CONFIG=1},{VOLTAGE=1},{ENTRY=GS},{TEMPERATURE=(B) −40 to 60°C},{SILENCER=},{THREAD2=0},{PPATH=jsxfh6c/assembly/jsxfh6c_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
JSXFH6C - Pulse Valve (Valve for Dust Collector)
BOM
JSXFH6C-14N1-1GSB
TANK
Tank size
(6C) 6 inch (tank hole dia. Ø76)
SIZE
IN/OUT port size
(14) 1 1/2 (40A)
THREAD1
Thread type
(N) NPT
CONFIG
OUT port piping configuration
(1) Length: Short, G thread: None
(2) Length: Long, G thread: None
(3) Length: Short, G thread: Yes
(4) Length: Long, G thread: Yes
(1) Length: Short, G thread: None
(2) Length: Long, G thread: None
(3) Length: Short, G thread: Yes
(4) Length: Long, G thread: Yes
VOLTAGE
Rated voltage
(1) AC100V
(2) AC200V
(3) AC120V (AC110V)
(4) AC220V
(5) DC24V
(7) AC240V
(J) AC230V
(1) AC100V
(2) AC200V
(3) AC120V (AC110V)
(4) AC220V
(5) DC24V
(7) AC240V
(J) AC230V
ENTRY
Electrical entry
(GS) Grommet with PCB (With surge voltage suppressor)
(CS) Conduit (With surge voltage suppressor)
(DS) DIN terminal (With surge voltage suppressor)
(DZ) DIN terminal with light (With surge voltage suppressor)
(DN) DIN terminal without connector (With surge voltage suppressor)
(WN) M12 connector (With surge voltage suppressor)
(GS) Grommet with PCB (With surge voltage suppressor)
(CS) Conduit (With surge voltage suppressor)
(DS) DIN terminal (With surge voltage suppressor)
(DZ) DIN terminal with light (With surge voltage suppressor)
(DN) DIN terminal without connector (With surge voltage suppressor)
(WN) M12 connector (With surge voltage suppressor)
TEMPERATURE
Fluid and ambient temperatures
(B) −40 to 60°C
SILENCER
With/without silencer
(-) Without silencer
(S) With silencer
(-) Without silencer
(S) With silencer
THREAD2
Thread on/off
on
off
on
off