JSY5103-5U-HC
SMC
bp1_solenoid_valve
4+5 port solenoid valve
JSY5000-H Clean Design Manifold Valve/IP69K Compliant
Manifold Base
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/jsy5000_h/manifold_base/jsy5_0_hc_valve.prj},{NB=JSY5103-5U-HC},{ACTUATION=1},{BODY=(0) Base mounted (For plug-in)},{EXHAUST=(3) Pilot valve common exhaust},{PILOT=},{COIL=},{VOLTAGE=(5) 24 VDC},{SUPPRESSOR=U}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
JSY5_0-HC - Valve Cover Assembly With Valve (For Manifold/Sub-plate)
Bill of material
JSY5103-5U-HC
ACTUATION
Type of actuation
(1) 2-position single/double wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port(N.C./N.C.)
(B) 4-position dual 3-port(N.O./N.O.)
(C) 4-position dual 3-port(N.C./N.O.)
(1) 2-position single/double wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port(N.C./N.C.)
(B) 4-position dual 3-port(N.O./N.O.)
(C) 4-position dual 3-port(N.C./N.O.)
BODY
Body type
(0) Base mounted (For plug-in)
EXHAUST
Pilot valve exhaust method
(3) Pilot valve common exhaust
PILOT
Pilot type
(-) Internal pilot
(R) External pilot (Made to order)
(-) Internal pilot
(R) External pilot (Made to order)
COIL
Coil type
(-) Standard
(T) With power saving circuit (Continuous duty type) (Made to order)
(-) Standard
(T) With power saving circuit (Continuous duty type) (Made to order)
VOLTAGE
Rated voltage
(5) 24 VDC
SUPPRESSOR
Light/surge voltage suppressor
(U) With light/surge voltage suppressor (Non-polar)
(Z) With light/surge voltage suppressor (Positive common)
(NZ) With light/surge voltage suppressor (Negative common)
(U) With light/surge voltage suppressor (Non-polar)
(Z) With light/surge voltage suppressor (Positive common)
(NZ) With light/surge voltage suppressor (Negative common)