??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
JTAAS - Welded Mounting Plates / Brackets - Dimension Configurable Type - JTAAS
Bill of material
JTAAS-SP-A15-B15-T0.8-G0-N3-L0-S0-W0-MA0
PN
Part Number
JTAAS-SP-A15-B15-T0.8-G0-N3-L0-S0-W0-MA0
TYPE
Type
JTAAS
MS
Material Symbol
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
ALT2
Corner Cut Change
CC
CC 1mm Increment
mm
XSE
X Specification
X
X 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
G
G 0.1mm Increment
mm
Enter value for G
G 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
ND1
Nominal Diameter 1
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
SSE
S Specification
S
S 0.1mm Increment
mm
W
W 0.1mm Increment
mm
HS2
Hole Specification 2
ND2
Nominal Diameter 2
DA
DA 0.5mm Increment
mm