??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
JTBBS - Sheet Metal Mounting Plates/Brackets - Configurable - JTBBS
Bill of material
JTBBS-SP-A15-B15-T0.8-X0-Y0-G0-N0-K0-L0-V0-S0-W0-NA0
PN
Part Number
JTBBS-SP-A15-B15-T0.8-X0-Y0-G0-N0-K0-L0-V0-S0-W0-NA0
TYPE
Type
JTBBS
MS
Material Symbol
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
T
T Selection
mm
ALT2
Corner Cut Change
CC
CC 1mm Increment
mm
ALT1
Slotted Hole Angle Change
X
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
YSE
Y Specification
Y
Y 0.1mm Increment
mm
G
G 0.1mm Increment
mm
HS10
Hole Specification1
N (Bolt Hole)
ND1
Nominal Diameter1
K
K 0.1mm Increment
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
V
V 0.1mm Increment
mm
SSE
S Specification
S
S 0.1mm Increment
mm
W
W 0.1mm Increment
mm
HS2
Hole Specification2
ND2
Nominal Diameter2
DA2
DA 0.5mm Increment