您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09330009852
HARTING
Industrial connectors Han®
Accessories
Han® ES Press Plug-in jumpers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/6/52/228/4813.prj},{NB=09330009852},{MANUID=09330009852},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=85366990},{PREVIEW=../../../_pool_/56/3f/09_33_000_9852_cmyk02__002_.tif__web.png},{DESCSHORT=Plug-in jumper, 1x 2, Longitudinal, Polyamide (PA), RAL 5004 (black blue)},{DESCLONG=Plug-in jumper, 1x 2, Longitudinal, Polyamide (PA), RAL 5004 (black blue)},{MANUTYPEDESC=Jumper Along 1x2 black 16A},{SUPPLIERALTNO=09 33 000 9852},{MANUNAME=HARTING},{DELTIME=36},{AAO057=Jumper Along 1x2 black 16A},{AAU734=Plug-in jumper, 1x 2, Longitudinal, Polyamide (PA), RAL 5004 (black blue)},{AAW338=Plug-in jumper, 1x 2, Longitudinal, Polyamide (PA), RAL 5004 (black blue)},{COO=CN},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=413}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Jumper Along 1x2 black 16A
Bill of material
HARTING 09330009852
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09330009852
DESCSHORT
Short Description
Plug-in jumper, 1x 2, Longitudinal, Polyamide (PA), RAL 5004 (black blue)
DESCLONG
Long Description
Plug-in jumper, 1x 2, Longitudinal, Polyamide (PA), RAL 5004 (black blue)
MANUTYPEDESC
Manufacturer Type Description
Jumper Along 1x2 black 16A
SUPPLIERALTNO
Alternative product number
09 33 000 9852
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
36
AAO057
Product type
Jumper Along 1x2 black 16A
AAU734
Manufacturer product description
Plug-in jumper, 1x 2, Longitudinal, Polyamide (PA), RAL 5004 (black blue)
AAW338
Manufacturer product designation
Plug-in jumper, 1x 2, Longitudinal, Polyamide (PA), RAL 5004 (black blue)
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink