??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JXS_ATS06 - Universal_Manipulator profile
Bill of material
ATS06-DZ102-L50
CODE
Code
ATS06
SPE
Specifications
MAT
Material
A6063-T5
SUR
Surface Treatment
Sandblasting Electrophoresis
L
SEC
Section Size
102X42
WEI
Weight
4.41
CRO
Cross-sectional area
1555.470
LX
lx Section Moment Of Inertia
17.971x10*4
LY
ly Section Moment Of Inertia
188.019x10*4
LINK
Network Station
Website Link