Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0013.108
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Hook clamps
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/sapannhaken/04371_1_asmtab.prj},{NB=K0013.10856},{D1=20},{H1=60},{H2=53},{H3=10},{L=9},{L1=9},{L2=8},{A=70.4},{B=21.5},{P=8},{R=30},{SW=17},{HUB=1.2},{SPANNKRAFT=4},{HANDKRAFT=120},{GEW=0.1948},{EAN=4059245293490},{HX=56.000},{TYP=2.000},{GR=1.000},{TYP1=2.000},{BESTKIPP=K0013.108},{AUSF=Innengewinde},{D=M8},{D2=M6x0,5},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=NORELEM,KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,,BLOHM},{IMPERIAL=MM},{PPATH=04371_1_schb.prj},{EOL=31.12.2099},{H=56}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
KIPP
Description
K0013 - Hook clamps with collar and cam lever
Bill of material
K0013.108
BESTKIPP
Order No.
K0013.108
K0013.108
AUSF
version
Innengewinde
D
thread
M8
M8
mm
D1
diameter
20
20
mm
D2
diameter
M6x0,5
M6x0,5
mm
H
height
mm
값 입력 H
height
mm
cm
inch
ft
확인
H1
height
60
60
mm
H2
height
53
53
mm
H3
height
10
10
mm
L
width
9
9
mm
L1
height
9
9
mm
L2
height
8
8
mm
A
distance
70.4
70.4
mm
B
width
21.5
21.5
mm
P
distance
8
8
mm
R
Radius
30
30
mm
SW
width across flats
17
17
mm
HUB
Travel S
1.2
1.2
mm
SPANNKRAFT
Clamping force F
4
4
kN
HANDKRAFT
Hand force
120
120
N
GEW
Approx. weight
0.1948
0.1948
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059245293490
4059245293490
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.