피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
Information sur label de qualité
Catalogue: KIPP
Créé le: 12.02.2019
Quelques particularités du catalogue:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0013.312
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Hook clamps
Powered by
Modèles CAO générés
Générer modèle CAO
Générer fiche technique PDF
Aperçus 3D
3D
2D
Choix du modèle CAO
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/sapannhaken/04371_4_asmtab.prj},{NB=K0013.31288},{BESTKIPP=K0013.312},{AUSF=Innengewinde},{A=80},{D=M12},{D1=32},{H=88},{H1=96},{H2=82},{H3=80.9},{L=18},{L1=18},{L2=12},{P=12},{R=50},{SW=27},{F=8.7},{FH=170},{GEW=0.8500},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245615735},{FILTER=NORELEM,KIPP,KIPP_USA,},{HX=88.000},{GR=1.000},{TYP=2.000},{TYP1=2.000},{XA=90},{XB=10},{PPATH=04371_4_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
KIPP
Description
K0013 - Hook clamp with collar and clamping lever with clamping force intensifier
Bill of material
K0013.312
BESTKIPP
Order No.
K0013.312
K0013.312
AUSF
version
Internal thread
Internal thread
A
distance
80
80
mm
D
thread
M12
M12
mm
D1
diameter
32
32
mm
H
height
mm
Entrez la valeur pour H
height
mm
cm
inch
ft
OK
H1
height
96
96
mm
H2
height
82
82
mm
H3
height
80.9
80.9
mm
L
width
18
18
mm
L1
height
18
18
mm
L2
height
12
12
mm
P
distance
12
12
mm
R
Radius
50
50
mm
SW
width across flats
27
27
mm
F
Force
8.7
8.7
kN
FH
Hand force
170
170
N
GEW
Approx. weight
0.8500
0.8500
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059245615735
4059245615735
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.