??
User Profile Desktop
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
KIPP USA
Description
K0202 - Pull Handles aluminium
Bill of material
K0202.250051
BESTKIPPUSA
Order No.
K0202.250051
u
FARBE
Colour
black anodized
u
A
Length
250
u
mm
B
width
12 mm
D
thread
M5 mm
H
height
40 mm
L
Length
258
u
mm
TRAG
load-bearing capacity
500 N
GEW
Approx. weight
0,0702
u
kg
BS
Description
Information
Infotext
EAN
4059245123537
u
ROHS
Yes
ZTNUSA
Zolltarifnummer USA
76169951