??
User Profile Desktop
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KIPP USA
Description
K0215 - Pull Handles stainless steel, with cover plates
Bill of material
K0215.2501
BESTKIPPUSA
Order No.
K0215.2501
u
FORM
Form
A
u
AUSF
version
front mounted
u
A
Length
250
u
mm
B
width
50 mm
B1
width
20 mm
D
diameter
M8 mm
H
height
75 mm
L
Length
300
u
mm
TRAG
load-bearing capacity
1000 N
GEW
Approx. weight
1,138
u
kg
BS
Description
Information
Infotext
EAN
4059245125234
u
ROHS
Yes
ZTNUSA
Zolltarifnummer USA
73269086