??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
KIPP
Description
K0432 - Levelling feet for aluminium profiles
Bill of material
K0432.300808
BESTKIPP
Order No.
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
A
for aluminium profiles
mm
B
width
mm
C
for slot
mm
D
diameter
mm
D1
thread
D2
Thread for countersunk screw
H
height
mm
H1
mm
L
Length
9 mm
SW1
width across flats
mm
SW2
width across flats
mm
BELASTUNG
load capacity max.
1,5 kN
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.