??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 6
HELP_VARIABLE
Company
KIPP
Description
K0440 - Hinges plastic, with adjustable friction
Bill of material
K0440.56181808
BESTKIPP
Order No.
MATERIAL
Material
Plastic
W
Angle
°
AUSF
version
A
distance
mm
A1
distance
mm
A2
distance
mm
A3
width
mm
A4
width
mm
B
width
56 mm
NUT
Guide tabs for slot
mm
F1
F1 max. kN
kN
F2
F2 max. kN
kN
TRAG
load-bearing capacity
1200 Nm
GEW
Approx. weight
kg
BS
Description
Информация
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39263050
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
FILTER
KIPP,NORELEM,KIPP_USA