??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KIPP USA
Description
K0449 - Screw plugs
Bill of material
K0449.038
BESTKIPPUSA
Order No.
K0449.038
u
D
diameter
21.0
u
mm
D1
thread
G 3/8
u
L
Length
9.0
u
mm
L1
Length
11.0
u
mm
GEW
Approx. weight
0.002
u
kg
BS
Description
Information
Infotext
EAN
EAN-Number KIPP
4059245191604
u
ROHS
Yes
ZTNUSA
Zolltarifnummer USA
39269099