??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
KIPP USA
Description
K0580 - Hinges aluminium
Bill of material
K0580.352020_0
BESTKIPPUSA
Order No.
K0580.352020
u
W
rotation angle
°
A
distance
72
u
mm
A1
distance
20.0
u
mm
A2
distance
20.0
u
mm
A3
Length
35.5
u
mm
A4
Length
36.0
u
mm
B
Width
48 mm
F1
f1 max. kN
0,325
u
kN
F2
F2 max. kN
0.225
u
kN
INFO
Technical Information
Information
Info
BS
Description
Information
Infotext
EAN
EAN-Nummer Kipp
4059245190508
u
ROHS
Yes
ZTNUSA
Zolltarifnummer USA
83021090