??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
KIPP USA
Description
K0580 - Hinges in aluminium
Bill of material
K0580.352020
BESTKIPPUSA
Order No.
K0580.352020
u
W
rotation angle
°
A1
distance
20.0
u
mm
A2
distance
20.0
u
mm
A3
Length
35.5
u
mm
A4
Length
36.0
u
mm
TRAG
load-bearing capacity
2500 N
GEW
Approx. weight
0.067
u
kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
Yes
EAN
4059245190508
u