You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English
QA認證資訊
目錄: KIPP
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0633.212516
KIPP
OPERATING PARTS | STANDARD
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kipp/bedienteile_normelemente/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03093_1.prj},{NB=K0633.212516_(H_ENTSPANNT)},{D=16},{D2=40},{L=104.0},{L1=50},{L2=30.0},{H=24},{F=3.2},{F1=20.0},{F2=60},{GEW=0.2537},{EAN=4059245015641},{TYP=1},{TAB=1},{TAB1=1},{TAB2=1},{NDM=24},{NDM1=0.0000},{XA=30.0},{XB=24},{XC=18.5},{XD=27},{XE=53.0},{XF=0.30},{XG=3.2},{XH=3.5},{XI=0.8},{XJ=37.0},{XK=5.0},{XL=33},{XM=3.0},{XN=6.4},{XMUTTERH=12.0000},{XT=30.000},{XU=36.0000},{XV=0.700},{ST=2.000},{BESTKIPP=K0633.212516},{MATERIAL=Edelstahl},{OBFLGK=Arretierstift nicht gehärtet},{FORM=H},{AUSF=mit Kontermutter},{GR=5},{D1=M 24 x 2},{SW=36},{BESTES=03094-95},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{POS=ENTSPANNT}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 96
HELP_VARIABLE
Company
KIPP
Description
K0633 - Indexing plungers without collar with extended indexing pin
Bill of material
K0633.212516
BESTKIPP
Order No.
K0633.212516
K0633.212516
MATERIAL
Main
Stainless steel
Stainless steel
OBFLGK
Surface finish
Indexing pin not hardened
Indexing pin not hardened
FORM
Form
H
H
AUSF
version
with locknut
with locknut
POS
Position
slacked position
clamped position
slacked position
clamped position
GR
size
5
5
D
diameter
16
16
mm
D1
thread
M 24 x 2
M 24 x 2
mm
D2
diameter
40
40
mm
L
Length
104.0
104.0
mm
L1
Length
50
50
mm
L2
Length
30.0
30.0
mm
H
height
24
24
mm
SW
width across flats
36
36
F
chamfer 30°
3.2
3.2
mm
F1
Spring force initial pressure F1 approx. N
20.0
20.0
N
F2
Spring force final pressure F2 approx. N
60
60
N
BESTES
Order No. screw-in washer
03094-95
03094-95
mm
GEW
Approx. weight
0.2537
0.2537
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245015641
4059245015641
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099