??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
KIPP
Description
K0695 - Levelling sets spherical washer
Bill of material
K0695.1230
BESTKIPP
Order No.
MATERIAL
Main
ROT
Rotation
°
WEG
Height
D
diameter
mm
SCHR
for screw
mm
D1
thread
mm
D2
diameter
mm
HMIN
height min.
mm
HMAX
height max.
mm
B
width
mm
N
slot
mm
M
depth
mm
W
angle a
4 °
F
kN
F1
kN
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHs
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.